SBASAQ6A July 2024 – November 2024 ADS9810 , ADS9811 , ADS9813
PRODUCTION DATA
ADS9813 supports a speed-boost mode that allows up to 8MSPS sampling rate for a user-selected analog input channel pair. In the speed-boost mode, only the user-selected channel pair is converted while the remaining 6 analog input channels are idle. The sampling rate is equal to the sampling clock frequency. The user can select any pair combination of analog inputs from the list below:
The data output interface specifications remain the same as normal mode of operation. CH[4:1] and CH[8:5] output data is replaced, respectively, by data corresponding to the channel pair selected.
Table 6-15 shows the register operations to enable or disable the speed-boost mode.
| STEP # | REGISTER FIELD | ENABLE SPEED-BOOST | DISABLE SPEED-BOOST |
|---|---|---|---|
| 1 | REG_BANK_SEL | 2 | 2 |
| 2 | BOOST_CFG1 | 3 | 0 |
| 3 | BOOST_CFG2 | 1 | 0 |
| 4 | EN_BOOST | 1 | 0 |
| 5 | SEL_CH_BOOST |
|
0 |
| 6 | REG_BANK_SEL | 16 | 16 |
| 7 | BOOST_CFG3 | 1 | 0 |
| 8 | BOOST_CFG4 | 1 | 0 |