SBASAQ6A July 2024 – November 2024 ADS9810 , ADS9811 , ADS9813
PRODUCTION DATA
The ADS9813 features a source-synchronous data interface where the ADC provides the output data and the clock to capture the data. The clock to capture the data is output on the DCLKOUT pin. The clock frequency depends on the sampling clock speed, data rate (SDR or DDR), and number of output lanes (four lanes or two lanes) and is given by Equation 2. The frame clock frequency is given by Equation 3.
Table 6-9 shows the data clock frequency for the maximum sampling rates for the ADS9817 and ADS9815 for various interface modes.
| INTERFACE MODE | ADS9815 (fSMPL_CLK = 4MHz) |
ADS9817 (fSMPL_CLK = 8MHz) |
|---|---|---|
| 4-lane, DDR | 24MHz | 48MHz |
| 2-lane, DDR | 48MHz | 96MHz |
| 4-lane, SDR | 48MHz | 96MHz |
| 2-lane, SDR | 96MHz | Not supported |