SBASAQ6A July 2024 – November 2024 ADS9810 , ADS9811 , ADS9813
PRODUCTION DATA
The goal of this application is to select an ADC for ATE applications. Table 8-1 shows the parameters for this design example.
| PARAMETER | VALUE |
|---|---|
| Sampling rate | Up to 2MSPS/channel |
| Total unadjusted error (TUE) over 25°C ±5°C | <0.01% with calibration |
| Supports external switches or multiplexer | Full-scale step settling to 99.95% of full-scale in <10μs |