SPRSP65J April 2021 – June 2026 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | ALV/ANI PIN [4] | ALX PIN [4] |
|---|---|---|---|---|
| MCU_EXT_REFCLK0 (2) | I | External system clock input | B7 | |
| MCU_OBSCLK0 | O | Observation clock output for test and debug purposes only | C6, E10 | B3 |
| MCU_PORz | I | MCU and Main domain cold reset | B21 | C20 |
| MCU_RESETSTATz | O | MCU domain warm reset status output | B13 | A6 |
| MCU_RESETz | I | MCU domain warm reset | B12 | A5 |
| MCU_SAFETY_ERRORn | IO | Error signal output from MCU domain ESM | A20 | B20 |
| MCU_SYSCLKOUT0 (1) | O | MCU domain system clock output for test and debug purposes only | C6 |