SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIL | Input Low Voltage | 0.35 × VDDS_OSC | V | |||
| VIH | Input High Voltage | 0.65 × VDDS_OSC | V | |||
| VHYS | Input Hysteresis Voltage | 49 | mV | |||
| IIN | Input Leakage Current. | VI = 1.8 V or VI = 0.0 V |
±10 | µA | ||