SPRSP65F April 2021 – January 2023 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Signal Name [1] | Signal Type [2] | Description [3] | ALV PIN [4] | ALX PIN [4] |
---|---|---|---|---|
TIMER_IO0 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C18, K18 | A17, K18 |
TIMER_IO1 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B19, K19 | B18, K20 |
TIMER_IO2 | IO | Timer Inputs and Outputs (not tied to single timer instance) | A17, L21 | B13, J19 |
TIMER_IO3 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B17, K21 | A14, J18 |
TIMER_IO4 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C17, L20 | B14, J20 |
TIMER_IO5 | IO | Timer Inputs and Outputs (not tied to single timer instance) | D17, J19 | A15, J21 |
TIMER_IO6 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B16, D19, T1 | B17, B9, E2 |
TIMER_IO7 | IO | Timer Inputs and Outputs (not tied to single timer instance) | A16, C20, U7 | A9, C16, T2 |
TIMER_IO8 | IO | Timer Inputs and Outputs (not tied to single timer instance) | P19, V7 | Y4 |
TIMER_IO9 | IO | Timer Inputs and Outputs (not tied to single timer instance) | R21, W7 | U3 |
TIMER_IO10 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C13, U13 | B7, V13 |
TIMER_IO11 | IO | Timer Inputs and Outputs (not tied to single timer instance) | D14, U1 | E1 |