SPRSP65J April 2021 – June 2026 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | ALV/ANI PIN [4] | ALX PIN [4] |
|---|---|---|---|---|
| ADC0_REFN (5) (7) | A | ADC0 Negative Reference | J16 | |
| ADC0_REFP (5) (6) | A | ADC0 Positive Reference | J15 | |
| ADC0_AIN0 (2) (3) (4) | A | ADC Analog Input 0 / GPIO1_80 (Input Only) | G20 | H21 |
| ADC0_AIN1 (2) (3) (4) | A | ADC Analog Input 1 / GPIO1_81 (Input Only) | F20 | F19 |
| ADC0_AIN2 (2) (3) (4) | A | ADC Analog Input 2 / GPIO1_82 (Input Only) | E21 | F21 |
| ADC0_AIN3 (2) (3) (4) | A | ADC Analog Input 3 / GPIO1_83 (Input Only) | D20 | F20 |
| ADC0_AIN4 (2) (3) (4) | A | ADC Analog Input 4 / GPIO1_84 (Input Only) | G21 | H20 |
| ADC0_AIN5 (2) (3) (4) | A | ADC Analog Input 5 / GPIO1_85 (Input Only) | F21 | E21 |
| ADC0_AIN6 (2) (3) (4) | A | ADC Analog Input 6 / GPIO1_86 (Input Only) | F19 | G20 |
| ADC0_AIN7 (2) (3) (4) | A | ADC Analog Input 7 / GPIO1_87 (Input Only) | E20 | E20 |
| ADC_EXT_TRIGGER0 (1) | I | ADC Trigger Input | B16, C13 | B7, B9 |
| ADC_EXT_TRIGGER1 (1) | I | ADC Trigger Input | D14, D16 | C11 |