SPRSP65J April 2021 – June 2026 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SUPPLY NAME | DESCRIPTION | MIN(1) | NOM | MAX(1) | UNIT | |
|---|---|---|---|---|---|---|
| VDD_CORE | Core supply | 0.81 | 0.85 | 0.895 | V | |
| VDDR_CORE | RAM supply | 0.81 | 0.85 | 0.895 | V | |
| VDD_MMC0(2) | MMC0 PHY core supply | 0.81 | 0.85 | 0.895 | V | |
| VDD_DLL_MMC0(2) | MMC0 PLL analog supply | 0.81 | 0.85 | 0.895 | V | |
| VDDA_0P85_SERDES0 | SERDES0 0.85V analog supply | 0.81 | 0.85 | 0.895 | V | |
| VDDA_0P85_SERDES0_C | SERDES0 clock 0.85V analog supply | 0.81 | 0.85 | 0.895 | V | |
| VDDA_0P85_USB0 | USB0 0.85V analog supply | 0.81 | 0.85 | 0.895 | V | |
| VDDS_DDR(3) VDDS_DDR_C(3) |
DDR PHY IO supply DDR clock IO supply |
1.1V Operation | 1.06 | 1.1 | 1.17 | V |
| 1.2V Operation | 1.14 | 1.2 | 1.26 | V | ||
| VDDS_MMC0 | MMC0 PHY IO supply | 1.71 | 1.8 | 1.89 | V | |
| VDDS_OSC | MCU_OSC0 supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_MCU | RCOSC, POR, POK, and MCU_ PLL0 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_ADC0 | ADC0 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_PLL0 | MAIN_PLL0, MAIN_PLL2, and MAIN_PLL14 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_PLL1 | MAIN_PLL8 and MAIN_PLL12 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_PLL2 | MAIN_PLL1 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_1P8_SERDES0 | SERDES0 1.8V analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_1P8_USB0 | USB0 1.8V analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_TEMP0 | TEMP0 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_TEMP1 | TEMP1 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VPP | eFuse ROM programming supply | see(4) | see(4) | see(4) | V | |
| VMON_1P8_MCU | Voltage monitor for 1.8V MCU power supply | 1.71 | 1.8 | 1.89 | V | |
| VMON_1P8_SOC | Voltage monitor for 1.8V SoC power supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_3P3_USB0 | USB0 3.3V analog supply | 3.135 | 3.3 | 3.465 | V | |
| VDDA_3P3_SDIO | SDIO 3.3V analog supply | 3.135 | 3.3 | 3.465 | V | |
| VMON_3P3_MCU | Voltage monitor for 3.3V MCU power supply | 3.135 | 3.3 | 3.465 | V | |
| VMON_3P3_SOC | Voltage monitor for 3.3V SoC power supply | 3.135 | 3.3 | 3.465 | V | |
| VMON_VSYS | Voltage monitor pin | 0 | see(5) | 1 | V | |
| USB0_VBUS | USB Level-shifted VBUS Input | 0 | see(6) | 3.465 | V | |
| USB0_ID | USB0 analog I/O for RID detection | see(7) | V | |||
| VDDSHV_MCU | Dual-voltage IO supply | 1.8V Operation | 1.71 | 1.8 | 1.89 | V |
| 3.3V Operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV0 | Dual-voltage IO supply | 1.8V Operation | 1.71 | 1.8 | 1.89 | V |
| 3.3V Operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV1 | Dual-voltage IO supply | 1.8V Operation | 1.71 | 1.8 | 1.89 | V |
| 3.3V Operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV2 | Dual-voltage IO supply | 1.8V Operation | 1.71 | 1.8 | 1.89 | V |
| 3.3V Operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV3 | Dual-voltage IO supply | 1.8V Operation | 1.71 | 1.8 | 1.89 | V |
| 3.3V Operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV4 | Dual-voltage IO supply | 1.8V Operation | 1.71 | 1.8 | 1.89 | V |
| 3.3V Operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV5 | Dual-voltage IO supply | 1.8V Operation | 1.71 | 1.8 | 1.89 | V |
| 3.3V Operation | 3.135 | 3.3 | 3.465 | V | ||
| TJ | Operating junction temperature range | 125°C Industrial | –40 | 125 | °C | |
| Extended Industrial |
–40 | 105 | ||||