SPRSP65F April 2021 – January 2023 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This section describes the operating conditions of the device. This section also contains the description of each Operating Performance Point (OPP) for processor clocks and device core clocks.
The OPP voltage and frequency values may change following the silicon characterization result.
Table 7-1 describes the maximum supported frequency per speed grade for the device.
DEVICE(1) | MAXIMUM FREQUENCY (MHz) | |||||||
---|---|---|---|---|---|---|---|---|
SPEED GRADE |
R5FSS | M4FSS | INFRA (CBASS) |
ICSSG | DMSC-L | DDR4(2) | LPDDR4(2) | |
AM243x...ALV | S | 800 | 400 | 250 | 333 | 250 | 800 (DDR-1600) |
800 (LPDDR-1600) |
AM243x...ALV | K | 400 | 400 | 250 | 250 | 250 | 800 (DDR-1600) |
800 (LPDDR-1600) |
AM243x...ALX | S | 800 | 400 | 250 | 333 | 250 | N/A | N/A |
AM243x...ALX | K | 400 | 400 | 250 | 250 | 250 | N/A | N/A |