SPRSP74E October 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| FSIT4 | tc(TX_CLK) | Cycle time, FSITXn_CLK | 16.67 | ns | |
| FSIT5 | tw(TX_CLK) | Pulse width, FSITXn_CLK low or FSITXn_CLK high | 0.5P(1) – 1 | 0.5P(1) + 1 | ns |
| FSIT6 | td(TX_CLKH–TX_D0) | Delay time, FSITXn_CLK high to FSITXn_D0 valid | 3 | ns | |
| FSIT7 | td(TX_D1-TX_CLK) | Delay time, FSITXn_D1 low to FSITXn_CLK high | P(1) – 3 | ns | |
| FSIT8 | td(TX_CLK-TX_D1) | Delay time, FSITXn_CLK low to FSITXn_D1 high | P(1) | ns |