SPRSP74F October 2022 – October 2026 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ PIN [4] |
|---|---|---|---|
| RGMII1_RXC | I | RGMII Receive Clock | R17 |
| RGMII1_RX_CTL | I | RGMII Receive Control | R18 |
| RGMII1_TXC | O | RGMII Transmit Clock | N18 |
| RGMII1_TX_CTL | O | RGMII Transmit Control | M18 |
| RGMII1_RD0 | I | RGMII Receive Data 0 | U17 |
| RGMII1_RD1 | I | RGMII Receive Data 1 | T17 |
| RGMII1_RD2 | I | RGMII Receive Data 2 | U18 |
| RGMII1_RD3 | I | RGMII Receive Data 3 | T18 |
| RGMII1_TD0 | O | RGMII Transmit Data 0 | P16 |
| RGMII1_TD1 | O | RGMII Transmit Data 1 | P17 |
| RGMII1_TD2 | O | RGMII Transmit Data 2 | P18 |
| RGMII1_TD3 | O | RGMII Transmit Data 3 | N17 |