SBASAZ3 October 2025 AMC0306M25-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
As shown in Figure 7-4, the AMC0x06M25-Q1 uses an on-off keying (OOK) modulation scheme to transmit the modulator output bitstream across the SiO2-based isolation barrier. The transmit driver (TX) is illustrated in the Functional Block Diagram. TX transmits an internally generated, high-frequency carrier across the isolation barrier to represent a digital one. However, TX does not send a signal to represent a digital zero. The nominal frequency of the carrier used inside the AMC0x06M25-Q1 is 480MHz.
The AMC0x06M25-Q1 transmission channel is optimized to achieve the highest level of common-mode transient immunity (CMTI) and the lowest level of radiated emissions. The high-frequency carrier and RX/TX buffer switching cause these emissions.