SBASAZ3 October 2025 AMC0306M25-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IS | Safety input, output, or supply current | RθJA = 102.8°C/W, VDDx = 5.5V, TJ = 150°C, TA = 25°C |
220 | mA | ||
| PS | Safety input, output, or total power | RθJA = 102.8°C/W, TJ = 150°C, TA = 25°C | 1210 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||