SBASAZ3 October 2025 AMC0306M25-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
Table 8-1 lists the parameters for this typical application.
| PARAMETER | VALUE | |
|---|---|---|
| High-side supply voltage | 3.3V or 5V | |
| Low-side supply voltage | 3.3V or 5V | |
| Voltage drop across RSHUNT for a linear response | ±250mV(maximum) | |