SLUSCM2B October 2017 – November 2018
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The bq24079QW-Q1 features an OUT output that powers the external load connected to the battery. This output is active whenever a source is connected to IN or BAT when SYSOFF is low. The following sections discuss the behavior of OUT with a source connected to IN to charge the battery and a battery source only.