SLUSCM2B October 2017 – November 2018
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
See Figure 26 for Schematics of the Design Example.
VIN = UVLO to VOVP, IFASTCHG = 800 mA, IIN(MAX) = 1.3 A, Battery Temperature Charge Range = 0°C to 50°C, 6.25 hour Fastcharge Safety Timer
VIN = UVLO to VOVP, IFASTCHG = 800 mA, IIN(MAX) = 1.3 A, ITERM = 110 mA, Battery Temperature Charge
Range = 0°C to 50°C, Safety Timers disabled
VIN = UVLO to VOVP, IFASTCHG = 800 mA, IIN(MAX) = 1.3 A, Battery Temperature Charge Range = 0°C to 50°C, 6.25 hour Fastcharge Safety Timer