SWRS205F March 2017 – December 2024 CC3120MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Depending upon routing resistors and battery type, TI recommends adding two 100-µF ceramic capacitors to help provide the peak current drawn by the CC3120MOD module.
The module enters a brown-out condition whenever the input voltage dips below VBROWN (see Figure 7-4 and Figure 7-5). This condition must be considered during design of the power supply routing specifically if operating from a battery. For more details on brown-out consideration, see Section 7.6.