SWRS206E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
All unused pins must be left as no connect (NC) pins. Table 7-1 and Table 7-2 list the NC pins on the CC3220MODx and CC3220MODAx modules, respectively.
| PIN | DEFAULT FUNCTION | STATE AT RESET AND HIBERNATE | I/O TYPE | DESCRIPTION |
|---|---|---|---|---|
| 20 | NC | WLAN analog | – | Reserved. Do not connect. |
| 29 | NC | WLAN analog | – | Reserved. Do not connect. |
| 33 | NC | WLAN analog | – | Reserved. Do not connect. |
| 39 | NC | WLAN analog | – | Reserved. Do not connect. |
| 41 | NC | WLAN analog | – | Reserved. Do not connect. |
| 45 | NC | WLAN analog | – | Reserved. Do not connect. |
| PIN | DEFAULT FUNCTION | STATE AT RESET AND HIBERNATE | I/O TYPE | DESCRIPTION |
|---|---|---|---|---|
| 20 | NC | WLAN analog | – | Reserved. Do not connect. |
| 29 | NC | WLAN analog | – | Reserved. Do not connect. |
| 31 | NC | WLAN analog | – | Reserved. Do not connect. |
| 33 | NC | WLAN analog | – | Reserved. Do not connect. |
| 39 | NC | WLAN analog | – | Reserved. Do not connect. |
| 41 | NC | WLAN analog | – | Reserved. Do not connect. |
| 45 | NC | WLAN analog | – | Reserved. Do not connect. |