SWRS226C February 2020 – December 2024 CC3230S , CC3230SF
PRODUCTION DATA
The Network Stack features are as follows:
Not all APIs are 100% BSD compliant. Not all BSD APIs are supported.
Table 8-1 describes the NWP features.
| FEATURE | DESCRIPTION |
|---|---|
| Wi-Fi standards | 802.11b/g/n station |
| 802.11b/g AP supporting up to four stations | |
| Wi-Fi Direct client and group owner | |
| Wi-Fi channels | 2.4 GHz ISM |
| Channel Bandwidth | 20 MHz |
| Wi-Fi security | WEP, WPA/WPA2 PSK, WPA2 enterprise (802.1x), WPA3 personal and enterprise (1) |
| Wi-Fi provisioning | SmartConfig technology, Wi-Fi protected setup (WPS2), AP mode with internal HTTP web server |
| IP protocols | IPv4/IPv6 |
| IP addressing | Static IP, LLA, DHCPv4, DHCPv6 with DAD |
| Cross layer | ARP, ICMPv4, IGMP, ICMPv6, MLD, NDP |
| Transport | UDP, TCP |
| SSLv3.0/TLSv1.0/TLSv1.1/TLSv1.2 | |
| RAW | |
| Network applications and utilities | Ping |
| HTTP/HTTPS web server | |
| mDNS | |
| DNS-SD | |
| DHCP server | |
| Host interface | UART/SPI |
| Security | Device identity |
| Trusted root-certificate catalog | |
| TI root-of-trust public key | |
The CC3230S and CC3230SF variants also support:
|
|
| Power management | Enhanced power policy management uses 802.11 power save and deep-sleep power modes |
| Other | Transceiver |
| Programmable RX filters with event-trigger mechanism | |
| Rx Metrics for tracking the surrounding RF environment |