SCHS122N November 1997 – April 2024 CD54HC4051 , CD54HC4052 , CD54HC4053 , CD54HCT4051 , CD74HC4051 , CD74HC4052 , CD74HC4053 , CD74HCT4051 , CD74HCT4052 , CD74HCT4053
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC – VEE | DC Supply voltage | -0.5 | 10.5 | V | |
| VCC | –0.5 | 7 | V | ||
| VEE | 0.5 | -7 | V | ||
| IIK | DC input diode current | VI < – 0.5V or VI > VCC + 0.5V | –20 | 20 | mA |
| IOK | DC switch diode current | VI < VEE – 0.5V or VI > VCC + 0.5V | –20 | 20 | mA |
| DC switch current(2) | VI < VEE – 0.5V or VI > VCC + 0.5V | -25 | 25 | mA | |
| ICC | DC VCC or ground current | –50 | 50 | mA | |
| IEE | DC VEE current | –20 | mA | ||
| VSEL or VEN | Logic control input pin voltage (EN, Ax, SELx) | –0.5 | 30 | V | |
| TJMAX | Maximum junction temperature |
150 | °C | ||
| TLMAX | Maximum lead temperature |
Soldering 10 s | 300 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C | |