SCHS122N November 1997 – April 2024 CD54HC4051 , CD54HC4052 , CD54HC4053 , CD54HCT4051 , CD74HC4051 , CD74HC4052 , CD74HC4053 , CD74HCT4051 , CD74HCT4052 , CD74HCT4053
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| Parameter | Test Conditions | HC, HCT TYPES | VEE (V) | VCC (V) | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|---|---|
| CI Switch input capacitance |
All | 5 | pF | |||||||
| CCOM Common output capacitance |
4051 | 25 | pF | |||||||
| 4052 | 12 | |||||||||
| 4053 | 8 | |||||||||
| fMAX Minimum switch frequency response at –3 dB |
See note(1) and (2) | 4051 | -2.25 | 2.25 | 145 | MHz | ||||
| 4052 | -2.25 | 2.25 | 165 | |||||||
| 4053 | -2.25 | 2.25 | 200 | |||||||
| 4051 | -4.5 | 4.5 | 180 | |||||||
| 4052 | -4.5 | 4.5 | 185 | |||||||
| 4053 | -4.5 | 4.5 | 200 | |||||||
| THD Sine-wave distortion |
All | -2.25 | 2.25 | 0.035 | % | |||||
| All | -4.5 | 4.5 | 0.018 | |||||||
| Switch OFF signal feedthrough | See note(2) and (3) | 4051 | -2.25 | 2.25 | -73 | dB | ||||
| 4052 | -2.25 | 2.25 | -65 | |||||||
| 4053 | -2.25 | 2.25 | -64 | |||||||
| 4051 | -4.5 | 4.5 | -75 | |||||||
| 4052 | -4.5 | 4.5 | -67 | |||||||
| 4053 | -4.5 | 4.5 | -66 | |||||||