SNAS852 june 2023 CDCE6214Q1TM
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input high voltage | 0.8 × VDD_REF | V | |||
VIM | Input mid voltage | Float pin | 0.41 × VDD_REF | 0.5 × VDD_REF | 0.58 × VDD_REF | V |
VIL | Input low voltage | 0.2 × VDD_REF | V | |||
IIH | Input high level current | VIH = VDD_REF | 20 | 50 | 100 | µA |
IIL | Input low level current | VIL = GND | -100 | -50 | -20 | µA |