For designs with the CDCE6214Q1TM,
the designer must select:
- a primary or secondary
input
- an input type
- an input frequency
- a device communication mode
(I2C and/or EEPROM)
- the required device operation
modes to configure the connections of GPIO pins
- a supply voltage (1.8 V, 2.5
V, or 3.3 V)
- a digital reference (1.8 V,
2.5 V, or 3.3 V)
- an output reference (1.8 V,
2.5 V, or 3.3 V)
- an output format