SNAS852 june 2023 CDCE6214Q1TM
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPW_G | Pulse Width of Suppressed Glitches | 50 | ns | |||
| fSCL | SCL Clock Frequency | Standard | 100 | kHz | ||
| fSCL | SCL Clock Frequency | Fast-mode | 400 | kHz | ||
| tSU_STA | Setup Time Start Condition | SCL=VIH before SDA=VIL | 0.6 | µs | ||
| tH_STA | Hold Time Start Condition | SCL=VIL after SCL=VIL After this time, the first clock edge is generated. | 0.6 | µs | ||
| tSU_SDA | Setup Time Data | SDA valid after SCL=VIL, fSCL=100 kHz | 250 | ns | ||
| tSU_SDA | Setup Time Data | SDA valid after SCL=VIL, fSCL=400 kHz | 100 | ns | ||
| tH_SDA | Hold Time Data(1) | SDA valid before SCL=VIH | 0(2) | (3) | µs | |
| tVD_SDA | Valid Data or Acknowledge Time | fSCL=100 kHz(3) | 3.45 | µs | ||
| tVD_SDA | Valid Data or Acknowledge Time | fSCL=400 kHz(2) | 0.9 | µs | ||
| tPWH_SCL | Pulse Width High, SCL | fSCL=100 kHz | 4.0 | µs | ||
| tPWH_SCL | Pulse Width High, SCL | fSCL=400 kHz | 0.6 | µs | ||
| tPWL_SCL | Pulse Width Low, SCL | fSCL=100 kHz | 4.7 | µs | ||
| tPWL_SCL | Pulse Width Low, SCL | fSCL=400 kHz | 1.3 | µs | ||
| tIR | Input Rise Time | 300 | ns | |||
| tIF | Input Fall Time | 300 | ns | |||
| tOF | Output Fall Time | 10 pF ≤ COUT ≤ 400 pF | 250 | ns | ||
| tSU_STOP | Setup Time Stop Condition | 0.6 | µs | |||
| tBUS | Bus-Free Time | Time between a Stop and a Start condition | 1.3 | µs | ||