SLASF61A January 2023 – September 2023 DAC539G2-Q1
PRODUCTION DATA
Figure 7-4 shows that the triangular waveform uses the FUNCTION-MIN and FUNCTION-MAX registers for minimum and maximum levels, respectively. Equation 4 calculates the frequency of the waveform depending on the minimum and maximum levels, and the CODE-STEP and TIME-STEP settings. An external resistor-capacitor (RC) load with a time-constant greater than the TIME-STEP settings can be dominant over the internal frequency calculation. The CODE-STEP and TIME-STEP settings are available in the FUNCTION-CONFIG register. Write 0b000 to the FUNCTION-SELECT bit field in the FUNCTION-CONFIG register to select the triangular waveform.
where: