SLASF61A January 2023 – September 2023 DAC539G2-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DIS-MODE-IN | RESERVED | SM-IO-EN | RESERVED | |||||||||||
R/W-10 | R/W-0 | R/W-00h | R/W-1 | R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | RESERVED | R/W | 10 | Always write 10. |
13 | DIS-MODE-IN | R/W | 0 | 0: MODE function enabled. 1: MODE function disabled. |
12-7 | RESERVED | R/W | 00h | Always write 00h. |
6 | SM-IO-EN | R/W | 1 | 0: The state machine does not have control over the
digital input-output. 1: Digital input-output controlled by the state machine. |
5-0 | RESERVED | R/W | 00h | Always write 00h. |