SLASF61A January 2023 – September 2023 DAC539G2-Q1
PRODUCTION DATA
The DAC539G2-Q1 provide an external reference input. Select the external reference option by configuring the VOUT-GAIN-X field in the DAC-X-VOUT-CMP-CONFIG register appropriately. Write 1 to the DIS-MODE-IN bit in the DEVICE-MODE-CONFIG register to minimize quiescent current. The external reference can be between 1.8 V and VDD. Equation 3 shows DAC transfer function when the external reference is used.
where: