DLPS071A October 2015 – February 2023 DLPA3005
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLIES | ||||||
| INPUT VOLTAGE | ||||||
| VIN | Input voltage range | VINA – pin | 6(6) | 12 | 20 | V |
| VUVLO(7) | UVLO threshold | VINA falling (through a 5-bit trim function, 0.5-V steps) | 3.9 | 6.22 | 18.4 | V |
| Hysteresis | VINA rising | 90 | mV | |||
| VSTARTUP | Startup voltage | DMD_VBIAS, DMD_VOFFSET, DMD_VRESET loaded with 10 mA | 6 | V | ||
| INPUT CURRENT | ||||||
| IIDLE | Idle current | IDLE mode, all VIN pins combined | 15 | µA | ||
| ISTD | Standby current | STANDBY mode, analog, internal supplies and LDOs enabled, DMD, ILLUMINATION and BUCK CONVERTERS disabled. | 3.7 | mA | ||
| IQ_DMD | Quiescent current (DMD) | Quiescent current DMD block (in addition to ISTD), VINA + DRST_VIN | 0.49 | mA | ||
| IQ_ILLUM | Quiescent current (ILLUM) | Quiescent current ILLUM block (in addition to ISTD), V_openloop= 3 V (ILLUM_OLV_SEL), VINA + ILLUM_VIN + ILLUM_A_VIN + ILLUM_B_VIN | 21 | mA | ||
| IQ_BUCK | Quiescent current (per BUCK) |
Quiescent current per BUCK converter (in addition to ISTD), Normal mode, VINA + PWR_VIN + PWR1,2,5,6,7_VIN, PWR1,2,5,6,7_VOUT = 1 V | 4.3 | mA | ||
| Quiescent current per BUCK converter (in addition to ISTD), Normal mode, VINA + PWR_VIN + PWR1,2,5,6,7_VIN, PWR1,2,5,6,7_VOUT = 5 V | 15 | |||||
| Quiescent current per BUCK converter (in addition to ISTD), Cycle-skipping mode, VINA + PWR_VIN + PWR1,2,5,6,7_VIN = 1 V | 0.41 | |||||
| Quiescent current per BUCK converter (in addition to ISTD), Cycle-skipping mode, VINA + PWR_VIN + PWR1,2,5,6,7_VIN = 5 V | 0.46 | |||||
| IQ_TOTAL | Quiescent current (Total) | Typical Application: ACTIVE mode, all VIN pins combined, DMD, ILLUMINATION and PWR1,2 enabled, PWR3,4,5,6,7 disabled. | 38 | mA | ||
| INTERNAL SUPPLIES | ||||||
| VSUP_5P0V | Internal supply, analog | 5 | V | |||
| VSUP_2P5V | Internal supply, logic | 2.5 | V | |||
| DMD—LDO DMD | ||||||
| VDRST_VIN | 6 | 12 | 20 | V | ||
| VDRST_5P5V | 5.5 | V | ||||
| PGOOD | Power good DRST_5P5V | Rising | 80% | |||
| Falling | 60% | |||||
| OVP | Overvoltage protection DRST_5P5V | 7.2 | V | |||
| Regulator dropout | At 25 mA, VDRST_VIN= 5.5 V | 56 | mV | |||
| Regulator current limit(2) | 300 | 340 | 400 | mA | ||
| DMD—REGULATOR | ||||||
| RDS(ON) | MOSFET ON-resistance | Switch A (from DRST_5P5V to DRST_HS_IND) | 920 | mΩ | ||
| Switch B (from DRST_LS_IND to DRST_PGND) | 450 | |||||
| VFW | Forward voltage drop | Switch C (from DRST_LS_IND to DRST_VBIAS(1)), VDRST_LS_IND = 2 V, IF = 100 mA | 1.21 | V | ||
| Switch D (from DRST_LS_IND to DRST_VOFFSET(1)), VDRST_LS_IND = 2 V, IF = 100 mA | 1.22 | |||||
| tDIS | Rail Discharge time | COUT = 1 µF | 40 | µs | ||
| tPG | Power-good timeout | Not tested in production | 15 | ms | ||
| ILIMIT | Switch current limit | 610 | mA | |||
| VOFFSET REGULATOR | ||||||
| VOFFSET | Output voltage | 10 | V | |||
| DC output voltage accuracy | IOUT = 10 mA | -0.3 | 0.3 | V | ||
| DC Load regulation | IOUT = 0 mA to 10 mA | –10 | V/A | |||
| DC Line regulation | IOUT = 10 mA, DRST_VIN = 8 V to 20 V | –5 | mV/V | |||
| VRIPPLE | Output ripple | IOUT = 10 mA, COUT= 1 µF | 200 | mVpp | ||
| IOUT | Output current | 0.1 | 10 | mA | ||
| PGOOD | Power-good threshold (fraction of nominal output voltage) | VOFFSET rising | 86% | |||
| VOFFSET falling | 66% | |||||
| C | Output capacitor | Recommended value(5) (use same value as output capacitor on VRESET) | 1 | µF | ||
| tDISCHARGE <40 µs at VIN = 8 V | 1 | |||||
| VBIAS REGULATOR | ||||||
| VBIAS | Output voltage | 18 | V | |||
| DC output voltage accuracy | IOUT = 10 mA | –0.3 | 0.3 | V | ||
| DC Load regulation | IOUT = 0 to 10 mA | –18 | V/A | |||
| DC Line regulation | IOUT = 10 mA, DRST_VIN = 8 V to 20 V | –3 | mV/V | |||
| VRIPPLE | Output ripple | IOUT = 10 mA, COUT= 470 nF | 200 | mVpp | ||
| IOUT | Output current | 0.1 | 10 | mA | ||
| PGOOD | Power-good threshold (fraction of nominal output voltage) | VBIAS rising | 86% | |||
| VBIAS falling | 66% | |||||
| C | Output capacitor | Recommended value(5) (use same or smaller value as output capacitors VOFFSET / VRESET) | 470 | nF | ||
| tDISCHARGE <40 µs at VIN = 8 V | 470 | |||||
| VRESET REGULATOR | ||||||
| VRST | Output voltage | –14 | V | |||
| DC output voltage accuracy | IOUT = 10 mA | -0.3 | 0.3 | V | ||
| DC Load regulation | IOUT = 0 to 10 mA | –4 | V/A | |||
| DC Line regulation | IOUT = 10 mA, DRST_VIN = 8 to 20 V | –2 | mV/V | |||
| VRIPPLE | Output ripple | IOUT = 10 mA, COUT = 1 µF | 120 | mVpp | ||
| IOUT | Output current | 0.1 | 10 | mA | ||
| PGOOD | Power-good threshold | 90% | ||||
| C | Output capacitor | Recommended value(5) (use same value as output capacitor on VOFFSET) | 1 | µF | ||
| tDISCHARGE <40 µs at VIN = 8 V | 1 | |||||
| DMD - BUCK CONVERTERS | ||||||
| OUTPUT VOLTAGE | ||||||
| VPWR_1_VOUT | Output Voltage | 1.1 | V | |||
| VPWR_2_VOUT | Output Voltage | 1.8 | V | |||
| DC output voltage accuracy | IOUT= 0 mA | –3% | 3% | |||
| MOSFET | ||||||
| RON,H | High side switch resistance | 25°C, VPWR_1,2_Boost – VPWR1,2_SWITCH = 5.5 V | 150 | mΩ | ||
| RON,L | Low side switch resistance(2) | 25°C | 85 | mΩ | ||
| LOAD CURRENT | ||||||
| Allowed Load Current(3). | 3 | A | ||||
| IOCL | Current limit(2) | LOUT= 3.3 μH | 3.2 | 3.6 | 4.2 | A |
| ON-TIME TIMER CONTROL | ||||||
| tON | On time | VIN = 12 V, VO = 5 V | 120 | ns | ||
| tOFF(MIN) | Minimum off time(2) | TA = 25°C, VFB = 0 V | 270 | ns | ||
| START-UP | ||||||
| Soft start | 1 | 2.5 | 4 | ms | ||
| PGOOD | ||||||
| RatioOV | Overvoltage protection | 120% | ||||
| RatioPG | Relative power good level | Low to high | 72% | |||
| ILLUMINATION—LDO ILLUM | ||||||
| VILLUM_VIN | 6 | 12 | 20 | V | ||
| VILLUM_5P5V | 5.5 | V | ||||
| PGOOD | Power good ILLUM_5P5V | Rising | 80% | |||
| Falling | 60% | |||||
| OVP | Overvoltage protection ILLUM_5P5V | 7.2 | V | |||
| Regulator dropout | At 25 mA, VILLUM_VIN = 5.5 V | 53 | mV | |||
| Regulator current limit(2) | 300 | 340 | 400 | mA | ||
| ILLUMINATION—DRIVER A,B | ||||||
| VILLUM_A,B_IN | Input supply voltage range | 6 | 12 | 20 | V | |
| PWM | ||||||
| ƒSW | Oscillator frequency | 3 V < VIN < 20 V | 600 | kHz | ||
| tDEAD | Output driver dead time | HDRV off to LDRV on, TRDLY = 0 | 28 | ns | ||
| HDRV off to LDRV on, TRDLY = 1 | 40 | |||||
| LDRV off to HDRV on, TRDLY = 0 | 35 | |||||
| OUTPUT DRIVERS | ||||||
| RHDHI | High-side driver pull-up resistance | VILLUM_A,B_BOOT – VILLUM_A,B_SW = 5 V, IHDRV = –100 mA | 4.9 | Ω | ||
| RHDLO | High-side driver pull-down resistance | VILLUM_A,B_BOOT – VILLUM_A,B_SW = 5 V, IHDRV = 100 mA | 3 | Ω | ||
| RLDHI | Low-side driver pull-up resistance | ILDRV = –100 mA | 3.1 | Ω | ||
| RLDLO | Low-side driver pull-down resistance | ILDRV = 100 mA | 2.4 | Ω | ||
| tHRISE | High-side driver rise time(2) | CLOAD = 5 nF | 23 | ns | ||
| tHFALL | High-side driver fall time(2) | CLOAD = 5 nF | 19 | ns | ||
| tLRISE | Low-side driver rise time(2) | CLOAD = 5 nF | 23 | ns | ||
| tLFALL | Low-side driver fall time(2) | CLOAD = 5 nF | 17 | ns | ||
| OVERCURRENT PROTECTION | ||||||
| HSD OC | High-Side Drive Over Current threshold | External switches, VDS threshold(2) | 185 | mV | ||
| BOOT DIODE | ||||||
| VDFWD | Bootstrap diode forward voltage | IBOOT = 5 mA | 0.75 | V | ||
| PGOOD | ||||||
| RatioUV | Undervoltage protection | 89% | ||||
| DRIVERS EXTERNAL RGB STROBE CONTROLLER SWITCHES | ||||||
| CHx_GATE_CNTR_HIGH | Gate control high level | ILLUM_SW_ILIM_EN[2:0] = 7, register 0x02, ISINK= 400 µA | 4.35 | V | ||
| ILLUM_SW_ILIM_EN[2:0] = 0, register 0x02, ISINK= 400 µA | 5.25 | |||||
| CHx_GATE_CNTR_LOW | Gate control low level | ILLUM_SW_ILIM_EN[2:0] = 7, register 0x02, ISINK= 400 µA | 55 | mV | ||
| ILLUM_SW_ILIM_EN[2:0] = 0, register 0x02, ISINK= 400 µA | 55 | |||||
| LED CURRENT CONTROL | ||||||
| VLED_ANODE | LED Anode voltage(2) | Ratio with respect to VILLUM_A,B_VIN
(Duty cycle limitation). |
0.85x | |||
| 15.5 | V | |||||
| ILED | LED currents | VILLUM_A,B_VIN ≥ 8 V. See register SWx_IDAC[9:0] for settings. | 1 | 16(9) | A | |
| DC current offset, CH1,2,3_SWITCH | RLIM = 12.5 mΩ | –150 | 0 | 150 | mA | |
| Transient LED current limit range (programmable) | 20% higher than ILED. Min-setting, RLIM= 12.5 mΩ |
11% | ||||
| 20% higher than ILED. Max-setting, RLIM= 12.5 mΩ. Percentage of max current |
133% | |||||
| tRISE | Current rise time | ILED from 5% to 95%, ILED = 600 mA, transient current limit disabled(2) | 50 | µs | ||
| BUCK CONVERTERS—LDO_BUCKS | ||||||
| VPWR_VIN | Input voltage range PWR1,2,5,6,7_VIN | 6 | 12 | 20 | V | |
| VPWR_5P5V | PWR_5P5V | 5.5 | V | |||
| PGOOD | Power good PWR_5P5V | Rising | 80% | |||
| Falling | 60% | |||||
| OVP | Overvoltage Protection PWR_5P5V | 7.2 | V | |||
| Regulator dropout | At 25 mA, VPWR_VIN= 5.5 V | 41 | mV | |||
| Regulator current limit(2) | 300 | 340 | 400 | mA | ||
| BUCK CONVERTER - GENERAL PURPOSE BUCK CONVERTER (8) | ||||||
| OUTPUT VOLTAGE | ||||||
| VPWR_6_VOUT | Output Voltage (General Purpose Buck2) | 8-bit programmable | 1 | 5 | V | |
| DC output voltage accuracy | IOUT= 0 mA | –3.5% | 3.5% | |||
| MOSFET | ||||||
| RON,H | High side switch resistance | 25°C, VPWR6_Boost – VPWR6_SWITCH = 5.5 V | 150 | mΩ | ||
| RON,L | Low side switch resistance(2) | 25°C | 85 | mΩ | ||
| LOAD CURRENT | ||||||
| Allowed Load Current PWR6(3). | 2 | A | ||||
| IOCL | Current limit(2)(3) | LOUT= 3.3 μH | 3.2 | 3.6 | 4.2 | A |
| ON-TIME TIMER CONTROL | ||||||
| tON | On time | VIN = 12 V, VO = 5 V | 120 | ns | ||
| tOFF(MIN) | Minimum off time(2) | TA = 25°C, VFB = 0 V | 270 | 310 | ns | |
| START-UP | ||||||
| Soft start | 1 | 2.5 | 4 | ms | ||
| PGOOD | ||||||
| RatioOV | Overvoltage protection | 120% | ||||
| RatioPG | Relative power good level | Low to high | 72% | |||
| AUXILIARY LDOs | ||||||
| VPWR3,4_VIN | Input voltage range | LDO1 (PWR4), LDO2 (PWR3) | 3.3 | 12 | 20 | V |
| PGOOD | Power good PWR3,4_VOUT | PWR3,4_VOUT rising | 80% | |||
| PWR3,4_VOUT falling | 60% | |||||
| OVP | Overvoltage Protection PWR3,4_VOUT | 7 | V | |||
| DC output voltage accuracy PWR3,4_VOUT | IOUT= 0 mA | –3% | 3% | |||
| Regulator current limit(2) | 300 | 340 | 400 | mA | ||
| tON | Turn-on time | to 80% of VOUT = PWR3 and PWR4, C= 1 µF | 40 | µs | ||
| LDO2 (PWR3) | ||||||
| VPWR3_VOUT | Output Voltage PWR3_VOUT | 2.5 | V | |||
| Load Current capability | 200 | mA | ||||
| DC Load regulation PWR3_VOUT | VOUT= 2.5 V, IOUT= 5 to 200 mA | –70 | mV/A | |||
| DC Line regulation PWR3_VOUT | VOUT= 2.5 V, IOUT= 5 mA, PWR3_VIN = 3.3 to 20 V | 30 | µV/V | |||
| LDO1 (PWR4) | ||||||
| VPWR4_VOUT | Output Voltage PWR4_VOUT | 3.3 | V | |||
| Load Current capability | 200 | mA | ||||
| DC Load regulation PWR4_VOUT | VOUT= 3.3 V, IOUT= 5 to 200 mA | –70 | mV/A | |||
| DC Line regulation PWR4_VOUT | VOUT= 3.3V, IOUT= 5 mA, PWR4_VIN= 4 to 20 V | 30 | µV/V | |||
| Regulator dropout | At 25 mA, VOUT= 3.3 V, VPWR4_VIN= 3.3 V | 48 | mV | |||
| MEASUREMENT SYSTEM | ||||||
| LABB | ||||||
| τRC | Settling time | To 1% of final value(2) | 4.6 | 6.6 | µs | |
| To 0.1% of final value(2) | 7 | 10 | ||||
| VACMPR_IN_LABB | Input voltage range ACMPR_IN_LABB | 0 | 1.5 | V | ||
| Sampling window ACMPR_IN_LABB | Programmable per 7 µs | 7 | 28 | µs | ||
| DIGITAL CONTROL - LOGIC LEVELS AND TIMING CHARACTERISTICS | ||||||
| VSPI_VIN | SPI supply voltage range | SPI_VIN | 1.7 | 3.6 | V | |
| VOL | Output low-level | RESET_Z, ACMPR_OUT, CLK_OUT. IO = 0.3 mA sink current | 0 | 0.3 | V | |
| SPI_DOUT. IO = 5 mA sink current | 0 | 0.3 × VSPI_VIN | ||||
| INT_Z. IO = 1.5 mA sink current | 0 | 0.3 × VSPI_VIN | ||||
| VOH | Output high-level | RESET_Z, ACMPR_OUT, CLK_OUT. IO = 0.3 mA source current | 1.3 | 2.5 | V | |
| SPI_DOUT. IO = 5 mA source current | 0.7 × VSPI_VIN | VSPI_VIN | ||||
| VIL | Input low-level | PROJ_ON, CH_SEL_0, CH_SEL_1 | 0 | 0.4 | V | |
| SPI_CSZ, SPI_CLK, SPI_DIN | 0 | 0.3 × VSPI_VIN | ||||
| VIH | Input high-level | PROJ_ON, CH_SEL_0, CH_SEL_1 | 1.2 | V | ||
| SPI_CSZ, SPI_CLK, SPI_DIN | 0.7 × VSPI_VIN | VSPI_VIN | ||||
| IBIAS | Input bias current | VIO= 3.3 V, any digital input pin | 0.1 | µA | ||
| SPI_CLK | SPI clock frequency(4) | Normal SPI mode, DIG_SPI_FAST_SEL = 0, ƒOSC = 9 MHz | 0 | 36 | MHz | |
| Fast SPI mode, DIG_SPI_FAST_SEL = 1, VSPI_VIN> 2.3 V, ƒOSC = 9 MHz | 20 | 40 | ||||
| tDEGLITCH | Deglitch time | CH_SEL_0, CH_SEL_1(2) | 300 | ns | ||
| INTERNAL OSCILLATOR | ||||||
| ƒOSC | Oscillator frequency | 9 | MHz | |||
| Frequency accuracy | TA= 0 °C to 70°C | –5% | 5% | |||
| THERMAL SHUTDOWN | ||||||
| TWARN | Thermal warning (HOT threshold) | 120 | °C | |||
| Hysteresis | 10 | |||||
| TSHTDWN | Thermal shutdown (TSD threshold) | 150 | °C | |||
| Hysteresis | 15 | |||||