SPRS976E November 2016 – May 2018 DM505
PRODUCTION DATA.
RCOSC_32K_CLK is received directly through a network of resistor and capacitor (an RC network) inside of the SoC. This RC oscillator do not have good frequency stability. The Frequency range is described in Table 5-24, which depends on the temperature. For more information about RCOSC_32K_CLK see the Device TRM, Chapter: Power, Reset, and Clock Management.
| NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| RCOSC_32K_CLK | Internal RC Oscillator | Range from 28 to 42 | kHz | ||