SPRS976E November 2016 – May 2018 DM505
PRODUCTION DATA.
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| f(baud) | Maximum programmable baud rate | 1 | Mbps | |||
| - | td(CANnTX) | Delay time, Transmit shift register to CANnTX pin(1) | 10 | ns | ||
CAUTION
The IO timings provided in this section are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 5-62.
In Table 5-62 are presented the specific groupings of signals (IOSET) for use with DCAN and MCAN.