Changes from Revision D (October 2020) to Revision E (February 2022)
- Pin 31 default is changed to LED1, added odd nibble detection and FLD detection mechanisms in hardware bootstrap differences tableGo
- Added TX_ER to pin 28Go
- Pin 31 default is changed to LED1Go
- Pin 31 default is changed to LED1, updated pin 16 and pin 31 to PUGo
- Added fast link drop modes table, updated description for fast link drop functionality in Included specification for the different defaults between enhanced and basic mode, added strap8 descriptionGo
- Added description that LED1/0 are autopolarity (enhanced), active low by
default (basic)Go
- Added odd nibble detection table, added strap7 and strap1 interaction to MII MAC mode strap table, added signal energy alternate function to strap8Go
- Pin 31 default is changed to LED1, pin 16 default changed to half duplexGo
- TPI network cap updatesGo