SNLS647I December 2019 – August 2025 DP83826E , DP83826I
PRODUCTION DATA
For the transformer recommendations, see below for the transformer electrcial specification.
| PARAMETER | TEST CONDITIONS | TYP | UNIT |
|---|---|---|---|
| Turn ratio | ±2% | 1:1 | - |
| Insertion loss | 1 to 100MHz | –1 | dB |
| Return loss | 1 to 30MHz | –16 | dB |
| 30 to 60MHz | –12 | dB | |
| 60 to 80MHz | –10 | dB | |
| Differential to common rejection ratio | 1 to 50MHz | –30 | dB |
| 50 to 150MHz | –20 | dB | |
| Crosstalk | 30MHz | –35 | dB |
| 60MHz | –30 | dB | |
| Isolation | HPOT | 1500 | Vrms |