SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 5-61, Table 5-62 and Figure 5-51 present Timing Requirements for MDIO.
| No | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| MDIO1 | tc(MDC) | Cycle time, MDC | 400 | ns | |
| MDIO2 | tw(MDCH) | Pulse Duration, MDC High | 160 | ns | |
| MDIO3 | tw(MDCL) | Pulse Duration, MDC Low | 160 | ns | |
| MDIO4 | tsu(MDIO-MDC) | Setup time, MDIO valid before MDC High | 90 | ns | |
| MDIO5 | th(MDIO_MDC) | Hold time, MDIO valid from MDC High | 0 | ns |
| No | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| MDIO6 | tt(MDC) | Transition time, MDC | 5 | ns | |
| MDIO7 | td(MDC-MDIO) | Delay time, MDC low to MDIO valid | -150 | 150 | ns |
Figure 5-51 GMAC MDIO diagrams