SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA784 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
5 | td(TCK-RTCK) | Delay time, TCK to RTCK with no selected subpaths (i.e. ICEPick is the only tap selected - when the Arm is in the scan chain, the delay time is a function of the Arm functional clock). | 0 | 27 | ns |
6 | tc(RTCK) | Cycle time, RTCK | 62.29 | ns | |
7 | tw(RTCKH) | Pulse duration, RTCK high (40% of tc) | 24.92 | ns | |
8 | tw(RTCKL) | Pulse duration, RTCK low (40% of tc) | 24.92 | ns |