SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA784 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The device has eight GP timers: TIMER1 through TIMER8.
Each timer can be clocked from the system clock (19.2, 20, or 27 MHz) or the 32-kHz clock. Select the clock source at the power, reset, and clock management (PRCM) module level.
Each timer provides an interrupt through the device IRQ_CROSSBAR.
Each timer is connected to an external pin by their PWM output or their event capture input pin (for external timer triggering).