SLVSE89C August 2017 – June 2020 DRV10987
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | commandSnsADC[9] | commandSnsADCt[8] |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
commandSnsADC[7] | commandSnsADC[6] | commandSnsADC[5] | commandSnsADC[4] | commandSnsADC[3] | commandSnsADC[2] | commandSnsADC[1] | commandSnsADC[0] |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:10 | Reserved | R | 0 | Do not access these bits. |
9:0 | commandSnsADC[9:0] | R | 0x00 | 10-bit value indicating the analog speed input converted to a digital word.
AnalogSPEED (V) = AnalogInLvl × V3P3 / 1024 |