SLVSE89C August 2017 – June 2020 DRV10987
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
OverRide | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | SpeedCtrl[8] |
R/W-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R/W-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SpeedCtrl[7] | SpeedCtrl[6] | SpeedCtrl[5] | SpeedCtrl[4] | SpeedCtr[3] | SpeedCtrl[2] | SpeedCtrl[1] | SpeedCtrl[0] |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | OverRide | R/W | 0 | Used to control the SpdCtrl[8:0] bits. If OverRide = 1, the user can write the speed command directly through I2C. |
14:9 | Reserved | R | 0x0 | Do not access these bits. |
8:0 | SpeedCtrl[8:0] | R/W | 0x00 | 9-bit value used for the motor speed. If OverRide = 1, speed command can be written by the user through I2C. |