SLOS916B June 2016 – June 2020 DRV2511-Q1
PRODUCTION DATA.
For this design example, use the parameters shown in Table 3.
| COMPONENT | DESCRIPTION | SPECIFICATIONS | TYPICAL VALUE |
|---|---|---|---|
| C1 | Supply capacitor | Capacitance | 22 µF and 0.1 µF for PVDD & AVDD |
| C2, C3 | Boost capacitor | Capacitance | 0.22 µF |
| C4, C5 | Output snubber capacitor | Capacitance | 470 pF |
| C6 | Regulator capacitor | Capacitance | 1 µF |
| C9 | Input decoupling capacitor | Capacitance | 0.1 µF |
| R1, R2 | Output snubber resistor | Resistance | 3.3 Ω |
| R(PU) | Pull-up resistor | Resistance | 100 kΩ |