SLOS916B June 2016 – June 2020 DRV2511-Q1
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| V | Supply voltage | PVDD, AVDD | 4.5 | 18 | V | |
| VIH | High-level input voltage | STDBY, EN, FS0, FS1, FS2 | 2 | V | ||
| VIL | Low-level input voltage | STDBY, EN, FS0, FS1, FS2 | 0.8 | V | ||
| VOL | Low-level output voltage | INTZ, RPULL-UP = 100 kΩ, PVDD = 18 V | 0.8 | V | ||
| IIH | High-level input current | STDBY, EN, FS0, FS1, FS2
(VI = 2 V, PVDD = 18 V) |
50 | µA | ||
| RL | Minimum load Impedance | Output filter: L = 10 µH, C = 3.3 µF | 1.6 | Ω | ||
| Lo | Output-filter Inductance | Minimum output filter inductance under short-circuit condition | 1 | µH | ||