SLOS751E March 2013 – January 2023 DRV2667
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DEV_RST[0] | STANDBY[0] | Reserved | TIMEOUT[1:0] | EN_OVERRIDE[0] | GO[0] | ||
| R/W-0 | R/W-1 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | ||
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7 | DEV_RST | R/W | 0 | When asserted, the device will immediately stop any transaction in process, reset all of its internal register to their default values, and enters standby mode. | |
| 0 | Normal operation | ||||
| 1 | Reset device | ||||
| 6 | STANDBY | R/W | 1 | Low-power standby | |
| 0 | Device is active and ready to receive a signal. | ||||
| 1 | Device is in low-power standby mode | ||||
| 5-4 | Reserved | ||||
| 3-2 | TIMEOUT[1:0] | R/W | 0 | Time period when the FIFO runs empty and the device goes into idle mode, powering down the boost converter and amplifier. | |
| 0 | 5 ms | ||||
| 1 | 10 ms | ||||
| 2 | 15 ms | ||||
| 3 | 20 ms | ||||
| 1 | EN_OVERRIDE | R/W | 0 | Override bit for the boost converter and amplifier enables. | |
| 0 | Boost converter and amplifier enables are controlled by device logic. | ||||
| 1 | Boost converter and amplifier are enabled indefinitely. | ||||
| 0 | GO | R/W | 0 | Starts waveform playback, as indicated by the sequence registers 0x03 through 0x0A. This bit remains high during the execution of waveform playback, and self-clears upon completion of playback. The user may optionally clear this bit to cancel waveform playback. | |
| 0 | No waveform playing | ||||
| 1 | Play (playing) waveform | ||||