SLOS751E March 2013 – January 2023 DRV2667
PRODUCTION DATA
The DRV2667 device has an integrated charge pump to provide adequate gate drive for internal nodes. The output of this charge pump is placed on the PUMP pin. An X5R or X7R storage capacitor of 0.1 µF with a voltage rating of 10 V or greater must be placed at this pin.