SLOS751E March 2013 – January 2023 DRV2667
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VREG | Voltage at the REG pin | 1.6 | 1.75 | 1.9 | V | ||
| IIL | Digital low-level input current | SDA, SCL VDD = 3.6 V, VI = 0 V | 1 | µA | |||
| IIH | Digital high-level input current | SDA, SCL VDD = 3.6 V, VI = VDD | 1 | uA | |||
| VIL | Digital low-level input voltage | SDA, SCL VDD = 3.6 V | 0.5 | V | |||
| VIH | Digital high-level input voltage | SDA, SCL VDD = 3.6 V | 1.4 | V | |||
| VOL | Digital low-level output voltage | SDA 3-mA sink current | 0.4 | V | |||
| ISD | Shutdown current | VDD = 3.6 V, STANDBY = 1 | 10 | µA | |||
| IQ | Quiescent current | Digital mode | VDD = 3.6 V, STANDBY = 0 | 130 | 175 | µA | |
| Analog mode | VDD = 3.6 V, analog input mode, VBST = 105 V | 24 | mA | ||||
| VDD = 3.6 V, analog input mode, VBST = 80 V | 13 | ||||||
| VDD = 3.6 V, analog input mode, VBST = 50 V | 9 | ||||||
| VDD = 3.6 V, analog input mode, VBST = 30 V | 5 | ||||||
| RIN | Input impedance | IN+, IN–; All gains | 100 | kΩ | |||
| VOUT(FS) | Full-scale output voltage (digital mode) | GAIN[1:0] = 00 | 49 | 50 | 51 | VPP | |
| GAIN[1:0] = 01 | 98 | 100 | 102 | ||||
| GAIN[1:0] = 10 | 147 | 150 | 153 | ||||
| GAIN[1:0] = 01 | 196 | 200 | 204 | ||||
| VOUT(OS) | Output offset | All gains | –0.25 | 0.25 | V | ||
| BW | Amplifier bandwidth | GAIN[1:0] = 00, VOUT = 50 VPP, no load | 20 | kHz | |||
| GAIN[1:0] = 01, VOUT = 100 VPP, no load | 10 | ||||||
| GAIN[1:0] = 10, VOUT = 150 VPP, no load | 7.5 | ||||||
| GAIN[1:0] = 11, VOUT = 200 VPP, no load | 5 | ||||||
| IBAT, AVG | Average battery current during operation | CL = 220 nF, f = 200 Hz, VBST = 30 V, GAIN[1:0] = 00, VOUT = 50 VPP | 69 | mA | |||
| CL = 680 nF, f = 150 Hz, VBST = 30 V, GAIN[1:0] = 00, VOUT = 50 VPP | 75 | ||||||
| CL = 680 nF, f = 300 Hz, VBST = 30 V, GAIN[1:0] = 00, VOUT = 50 VPP | 115 | ||||||
| CL = 22 nF, f = 200 Hz, VBST = 80 V, GAIN[1:0] = 10, VOUT = 150 VPP | 67 | ||||||
| CL = 47 nF, f = 150 Hz, VBST = 105 V, GAIN[1:0] = 11, VOUT = 200 VPP | 210 | ||||||
| CL = 47 nF, f = 300 Hz, VBST = 105 V, GAIN[1:0] = 11, VOUT = 200 VPP | 400 | ||||||
| THD+N | Total harmonic distortion plus noise | f = 300 Hz, VOUT = 200 VPP | 1% | ||||
| fS | Output sample rate | Digital playback engine sample rate | 7.8 | 8 | 8.05 | kHz | |