SLIS153D May 2014 – February 2023 DRV5053
PRODUCTION DATA
In this example we will add an external RC filter in order to reduce the output bandwidth.
In order to preserve the signal at the frequencies of interest, we will conservatively select a low-pass filter bandwidth (–3-dB point) at twice the system bandwidth (10 kHz).
If we guess R1 = 10 kΩ, then C2 < 1590 pF. So we select C2 = 1500 pF.