SLIS153D May 2014 – February 2023 DRV5053
PRODUCTION DATA
For additional configuration information, see Device Markings and Mechanical, Packaging, and Orderable Information.
Figure 5-1 DBZ Package3-Pin SOT-23Top View
Figure 5-2 LPG Package3-Pin TO-92Top View| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | DBZ | LPG | ||
| GND | 3 | 2 | GND | Ground pin |
| VCC | 1 | 1 | Power | 2.5 V to 38 V power supply. Bypass this pin to the GND pin with a 0.01-μF (minimum) ceramic capacitor rated for VCC. |
| OUT | 2 | 3 | Output | Hall sensor analog output. 1 V output corresponds to B = 0 mT |