SLVSJF0 October   2025 DRV7167

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information_DRV7167A
    5. 5.5 Electrical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Propagation Delay and Mismatch Measurement
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Control Inputs
      2. 7.3.2 Start-up and UVLO
      3. 7.3.3 Bootstrap Supply Regulation
      4. 7.3.4 Level Shift
      5. 7.3.5 Zero Voltage Detection (ZVD) Reporting
      6. 7.3.6 Short Circuit Protection (SCP)
      7. 7.3.7 Over Temperature Detection (OTD)
      8. 7.3.8 Fault Indication
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Typical Application - PWM Mode
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Examples
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Package Information
      1. 11.1.1 Mechanical Data

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Power Supply Recommendations

The recommended bias supply voltage range for DRV7167A is from 4.5 V to 5.5 V. Note that the gate voltage of the low-side GaN FET is not clamped internally. Hence, it is important to keep the GVDD bias supply within the recommended operating range to prevent exceeding the low-side GaN transistor gate breakdown voltage.

The UVLO protection feature also involves a hysteresis function. This means that once the device is operating in normal mode, if the GVDD voltage drops, the device continues to operate in normal mode as far as the voltage drop does not exceeds the hysteresis specification, VGVDD(hyst). If the voltage drop is more than hysteresis specification, the device shuts down. Therefore, while operating at or near the 4.5 V range, the voltage ripple on the auxiliary power supply output must be smaller than the hysteresis specification of DRV7167A to avoid triggering device-shutdown.

Place a local bypass capacitor between the GVDD and AGND pins. This capacitor must be located as close as possible to the device. A low ESR, ceramic surface-mount capacitor is recommended. TI recommends using 2 capacitors across GVDD and AGND: a 100 nF ceramic surface-mount capacitor for high frequency filtering placed very close to GVDD and AGND pin, and another surface-mount capacitor, 1 μF to 10 μF, for IC bias requirements.