SLVSJF0 October   2025 DRV7167

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information_DRV7167A
    5. 5.5 Electrical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Propagation Delay and Mismatch Measurement
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Control Inputs
      2. 7.3.2 Start-up and UVLO
      3. 7.3.3 Bootstrap Supply Regulation
      4. 7.3.4 Level Shift
      5. 7.3.5 Zero Voltage Detection (ZVD) Reporting
      6. 7.3.6 Short Circuit Protection (SCP)
      7. 7.3.7 Over Temperature Detection (OTD)
      8. 7.3.8 Fault Indication
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Typical Application - PWM Mode
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Examples
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Package Information
      1. 11.1.1 Mechanical Data

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

See (1)
PARAMETER MIN MAX UNIT
VM to PGND (test for 24hrs) 0 100 V
VM to PGND (up to 10,000 5ms pulses at 150°C) 120 V
BOOT to AGND 106 V
HS to AGND 100 V
HS to PGND (up to 10,000 5ms pulses at 150°C)  120 V
HI to AGND -0.3 6 V
LI to AGND -0.3 6 V
HI to AGND, 20ns transients, < 1Mhz frequency -2 6 V
LI to AGND, 20ns transients, < 1Mhz frequency -2 6 V
GVDD to AGND -0.3 6 V
BOOT to HS -0.3 6 V
BOOT to GVDD 0 100 V
OUT to PGND 100 V
IOUT from OUT pin (Continuous), TJ = 125℃ 70 A
IOUT from OUT pin (Pulsed, 300 µs), TJ = 25℃ 250 A
Junction Temperature, TJ -40 175 °C
Storage Temperature, Tstg -40 175 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.