SLVSFU5B February 2020 – August 2021 DRV8220
PRODUCTION DATA
Table 9-1 lists the required parameters for a typical usage case.
| DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Motor supply voltage | VM | 11 V |
| Microcontroller supply voltage | VCC | 3.3 V |
| Target motor RMS current | Imotor | 300 mA |
| Target relay current | Irelay | 50 mA |