SLVSFU5B February 2020 – August 2021 DRV8220
PRODUCTION DATA
Figure 6-1 DRV8220 DRL Package6-Pin SOTTop View
Figure 6-2 DRV8220 DSG Package8-Pin WSONTop View| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | DRL | DSG | ||
| GND | 3 | 4 | PWR | Device ground. Connect to system ground. |
| IN1 | 1 | — | I | H-bridge control input. See Section 8.3.2. Internal pulldown resistor. |
| IN1/PH | — | 6 | I | H-bridge control input. See Section 8.3.2. Internal pulldown resistor. |
| IN2 | 2 | — | I | H-bridge control input. See Section 8.3.2. Internal pulldown resistor. |
| IN2/EN | — | 5 | I | H-bridge control input. See Section 8.3.2. Internal pulldown resistor. |
| MODE | — | 7 | I | H-bridge control input mode. See Section 8.3.2. Tri-level input referenced to nSLEEP pin voltage. |
| nSLEEP | — | 8 | I | Sleep mode input. Set this pin to logic high to enable the device. Set this pin to logic low to go to low-power sleep mode. |
| OUT1 | 6 | 2 | O | H-bridge output. Connect to the motor or other load. |
| OUT2 | 4 | 3 | O | H-bridge output. Connect to the motor or other load. |
| VM | 5 | 1 | PWR | Motor power supply. Bypass this pin to the GND pin with a 0.1-µF ceramic capacitor as well as sufficient bulk capacitance rated for VM. |
| PAD | — | — | — | Thermal pad. Connect to system ground. |