SNLS542C October 2016 – December 2020 DS280MB810
PRODUCTION DATA
The DS280MB810 can be programmed in two ways. The DS280MB810 can be configured as an SMBus slave (EN_SMB = HIGH) or the device can temporarily act as an SMBus master and load its configuration settings from an external EEPROM (EN_SMB = FLOAT). Refer to Section 8.4.1 and Section 8.4.2 for details.