SBOS062C September 2000 – January 2022 INA126 , INA2126
PRODUCTION DATA
The INAx126 can be used on single power supplies from 2.7 V to 36 V. Use the output REF pin to level shift the internal output voltage into a linear operating condition. Ideally, connect the REF pin to a potential that is midsupply to avoid saturating the output of the amplifiers. See Section 8.1 for information on how to adequately drive the reference pin.